Response
IP stands for ingress protection ratings, and DENSO robotics equipment each has IP ratings. Available ratings can be found in our manuals and documentation, as well as contained in the model numbers found on the robot arms and controllers themselves. Below are some of the common IP ratings available on our robot arms and controllers:
| VP-6242 | IP40 | HSR-048/055/065 | IP20, IP65 | |
| VS-050/060 | IP40 , IP54, IP65/IP67 | HS-035A1/045A1/055A1 | IP20, IP65 | |
| VS-068/087 | IP40 , IP54, IP65/IP67 | HM-40***/4A*** | IP20, IP65 | |
| VS-6556/6577 | IP40 , IP54, IP65 | XR-43*** | Standard | |
| VM-6083/60B1 | IP40, IP54, IP65 | Cobotta | IP30 | |
| VS-050S2 | IP65/IP67 | LPH | IP40 | |
| VMB-2515/2518 | IP40, IP67 | RC8A | IP20 | |
| VLA-4025 | IP65/IP67 | RC9 | IP54 |