6 Axis
Overview CALSET must be performed when any of the motors is replaced or the encoder backup battery goes dead so that the position-related data retaine...
Wed, 23 Feb, 2022 at 6:26 PM
Overview The encoder built in the servomotor stores position data. To prevent the position data from being lost, the encoder backup batteries sup...
Thu, 29 Jul, 2021 at 6:19 PM
Interval and Purposes Carry out the maintenance and inspection jobs listed in the table below. Caution Maintenance and inspection must be ca...
Wed, 28 Jul, 2021 at 6:57 PM
Overview Replace the encoder backup battery according to the procedure below. This procedure applies to the following robot types: VM-6083, VM-60...
Tue, 8 Feb, 2022 at 12:41 PM
Overview The encoder built in the servomotor stores position data. To prevent the position data from being lost, the encoder backup batteries supply powe...
Thu, 27 May, 2021 at 3:00 PM
Interval and Purposes Carry out the maintenance and inspection jobs listed in the table below. Caution Maintenance and inspection must be carried out...
Fri, 28 May, 2021 at 3:14 PM
Interval and Purposes Carry out the maintenance and inspection jobs listed in the table below. Caution Maintenance and inspection must be carried out...
Thu, 27 May, 2021 at 7:16 PM
Overview The robot model is coded as shown below. You can obtain a lot of information from your robot arm specifications by understanding what each section...
Wed, 19 May, 2021 at 1:35 PM
Overview The encoder built in the servomotor stores position data. To prevent the position data from being lost, the encoder backup batteries supply power ...
Thu, 27 May, 2021 at 7:56 PM
Interval and Purposes Carry out the maintenance and inspection jobs listed in the table below. Caution Maintenance and inspection must be carried out...
Fri, 28 May, 2021 at 3:05 PM