Response
The Short Circuit Current Rating (SCCR) is as follows for the controllers listed below. This information should also be listed on the controller information sticker found on each controller.
Controller Model | SCCR Rating |
RC7M* | 1 kA |
RC7M (UL)* | 10kA |
RC8 | 5kA |
RC8 (UL) | 10kA |
RC8A | 5kA |
RC8A (UL) | 10kA |